SLVSI23A September 2025 – December 2025 DRV81646
PRODUCTION DATA
Figure 7-2 tCOD = 1ms with
RCOD = 120kΩ, 12V, 12Ω Load, VCLAMP Shorted to VM
Figure 7-3 tRETRY = 46.5ms
with Cut-Off Delay (COD) Enabled, RCOD = 180kΩ, 12V, 12Ω 1mH Load,
VCLAMP Shorted to VM