SLVSIA7 March 2025 TPSI3050M
PRODUCTION DATA
Note that when supplying power from VDDM, that is when IAUX > 0mA, additional voltage ripple is present on the VDDM rail. For a given RPXFR setting, this ripple can be reduced by applying additional capacitance from VDDM to VSSS. For this design example, the ripple on VDDM, VDDMripple, computed in the calculator tool is 190mV.
It is possible to reduce the VDDMripple with the addition of capacitance while still maintaining the original VDDHdroop = 0.5V. For example, applying CDIV1 = 330nF and CDIV2 = 680nF in the calculator tool, reduces VDDMripple to 131mV, while still maintaining VDDHdroop < 0.5V. Of course, this additional capacitance leads to increased tSTART times.