SLVSIA7 March 2025 TPSI3050M
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| TWO-WIRE MODE | ||||||
| tLO_EN | Low time of EN | 5 | µs | |||
| tLH_VDDH | Propagation delay time from EN rising to VDDH at 50% level | EN = 0V → 6.5V, VVDDH = 5.0V. |
90 | µs | ||
| tLH_VDRV | Propagation delay time from EN rising to VDRV at 90% level | EN = 0V → 6.5V, VVDRV = 9.0V. |
260 | µs | ||
| tHL_VDRV | Propagation delay time from EN falling to VDRV at 10% level | EN = 6.5V → 0V, VVDRV = 1.0V. |
2.4 | 3 | µs | |
| tR_VDRV | VDRV rise time from EN rising to VDRV from 15% to 85% level | EN = 0V → 6.5V, VVDRV = 1.5V to 8.5V. |
6 | ns | ||
| tF_VDRV | VDRV fall time from EN falling to VDRV from 85% to 15% level | EN = 6.5V → 0V, VVDRV = 8.5V to 1.5V. |
5 | ns | ||
| THREE-WIRE MODE | ||||||
| tLO_EN | Low time of EN | VVDDP = 3.3V, steady state. | 5 | µs | ||
| tHI_EN | High time of EN | VVDDP = 3.3V, steady state. | 5 | µs | ||
| tLH_VDDH | Propagation delay time from VDDP rising to VDDH at 50% level | EN = 0V, VVDDP = 0V → 3.3V at 1V/µs, VVDDH = 5.0V. |
74 | µs | ||
| tLH_VDRV | Propagation delay time from EN rising to VDRV at 90% level | VVDDP = 3.3V, VVDDH steady state, EN = 0V → 3.3V, VVDRV = 9.0V. |
3 | 4.5 | µs | |
| tHL_VDRV | Propagation delay time from EN falling to VDRV at 10% level | VVDDP = 3.3V, VVDDH steady state, EN = 3.3V → 0V, VVDRV = 1.0V. |
2.5 | 3 | µs | |
| tHL_VDRV_PD | Propagation delay time from VDDP falling to VDRV at 10% level. Timeout mechanism due to loss of power on primary supply. |
EN = 3.3V, VVDDH steady state, VVDDP = 3.3V → 0V at –1V/µs, VVDRV = 1.0V. |
100 | µs | ||
| tR_VDRV | VDRV rise time from EN rising to VDRV from 15% to 85% level | VVDDP = 3.3V, VVDDH steady state, EN = 0V → 3.3V, VVDRV = 1.5V to 8.5V. |
6 | ns | ||
| tF_VDRV | VDRV fall time from EN falling to VDRV from 85% to 15% level | VVDDP = 3.3V, VVDDH steady state, EN = 3.3V → 0V, VVDRV = 8.5V to 1.5V. |
5 | ns | ||