SLVSIA7 March 2025 TPSI3050M
PRODUCTION DATA
| PARAMETER(1)(2) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IS | Safety input, output, or supply current | RθJA = 89.3°C/W, VVDDP = 5.5V, TJ = 150°C, TA = 25°C, three-wire mode. |
254 | mA | ||
| RθJA = 89.3°C/W, VEN = 24V, TJ = 150°C, TA = 25°C, two-wire mode. |
58 | |||||
| RθJA = 89.3°C/W, VEN = 48V, TJ = 150°C, TA = 25°C, two-wire mode. |
29 | |||||
| PS | Safety input, output, or total power | RθJA = 89.3°C/W, TJ = 150°C, TA = 25°C. |
1.4 | W | ||
| TS | Maximum safety temperature | 150 | °C | |||