SLVSIA7 March 2025 TPSI3050M
PRODUCTION DATA
| VDE | UL |
|---|---|
| Certified according to DIN EN IEC 60747-17 (VDE 0884-17) | Recognized under UL 1577 Component Recognition Program |
| Reinforced insulation; Maximum transient isolation voltage, 7071VPK; Maximum repetitive peak isolation voltage, 1414VPK; Maximum surge isolation voltage, 12000VPK | Single protection, 5000VRMS |
| Certificate number: planned | File number: planned |