SLVSJC6 December 2025 TPS544B27W
PRODUCTION DATA
| CMD Address | 16h |
| Write Transaction: | Send Byte |
| Read Transaction: | N/A |
| Format: | Data-less |
| NVM Back-up: | No |
| Updates: | Not recommended for on-the-fly-use, but not explicitly blocked |
The RESTORE_USER_ALL command instructs the PMBus device to copy the entire contents of the non-volatile User Store Memory to the matching locations in the Operating Memory.
While technically permitted, using the RESTORE_USER_ALL command when output is enabled can lead to unpredictable, undesirable, or even catastrophic results. TI strongly recommends turning the device output off (using the method programmed into ON_OFF_CONFIG) before issuing this command.