SLVSJC6 December 2025 TPS544B27W
PRODUCTION DATA
ALERT_MASK_OTHER is shown in Figure 7-14 and described in Table 7-17.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MASK_ACT_CMPLT | UNSUPPORTED_6 | UNSUPPORTED_5 | UNSUPPORTED_4 | UNSUPPORTED_3 | UNSUPPORTED_2 | UNSUPPORTED_1 | UNSUPPORTED_0 |
| R/W-xb | R-1b | R-1b | R-1b | R-1b | R-1b | R-1b | R-1b |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | MASK_ACT_CMPLT | R/W | xb | On reset the value will be determined by NVM. |
| 6 | UNSUPPORTED_6 | R | 1b | Unsupported so always masked. |
| 5 | UNSUPPORTED_5 | R | 1b | Unsupported so always masked. |
| 4 | UNSUPPORTED_4 | R | 1b | Unsupported so always masked. |
| 3 | UNSUPPORTED_3 | R | 1b | Unsupported so always masked. |
| 2 | UNSUPPORTED_2 | R | 1b | Unsupported so always masked. |
| 1 | UNSUPPORTED_1 | R | 1b | Unsupported so always masked. |
| 0 | UNSUPPORTED_0 | R | 1b | Unsupported so always masked. |