SLVSJD0 September 2026 DRV8003-Q1
PRODUCTION DATA
An SPI bus is used to set device configurations, operating parameters, and read out diagnostic information on the DRV8003-Q1 device. The SPI operates in peripheral mode and connects to a controller. The SPI input data (SDI) word consists of a 24 bit word, with an 8 bit command and 16 bits of data. The SPI output data (SDO) word for read commands consists of the fault status indication bits and then the register data being accessed for read commands. The SDO word for write commands consists of the fault status followed by the existing data in the written register. The data sequence between the MCU and the SPI peripheral driver is shown in Figure 7-32.
Figure 7-32 SPI Data FrameA valid frame must meet the following conditions:
Figure 7-33 SPI
peripheral Timing Diagram