SLVSJD0 September 2026 DRV8003-Q1
PRODUCTION DATA
Table 7-1 lists the recommended external components for the device. Refer to Section 9.2 for example of component placement.
| COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
|---|---|---|---|
| CPVDD1 | PVDD | GND | 0.1µF, low ESR ceramic capacitor, PVDD-rated. |
| CPVDD2 | PVDD | GND | Local bulk capacitance greater than or equal to 10µF, PVDD-rated. |
| CDVDD | DVDD | GND | 1μF 6.3V, low ESR ceramic capacitor |
| CVCP | VCP | PVDD | 1μF 16V, low ESR ceramic capacitor |
| CFLY1 | CP1H | CP1L | 0.1µF 100V, low ESR ceramic capacitor |
| CFLY2 | CP2H | CP2L | 0.1µF 100V, low ESR ceramic capacitor |
| RIPROPI | IPROPI | GND | Typically up to 2.35kΩ 0.063W resistor with 1% tolerance, depending on the controller supply voltage rail. |
| RFILT | RIPROPI | CFILT | Optional resistor part of RC filter depending on the controller input. |
| CFILT | RFILT | GND | Optional low ESR ceramic capacitor part of RC filter depending on controller input. |
| RECDRV | ECDRV | GND | Typically 220Ω series resistance between ECDRV pin and gate of
external MOSFET to stabilize control loop (only for ESD purposes).
RECDRV is placed close to gate of external MOSFET after CECDRV. |
| CECDRV | ECDRV | GND | 4.7nF, low ESR ceramic capacitor. CECDRV is placed on
the ECDRV pin side of the series resistor RECDRV. Note: Voltage rating
for this capacitor is based on short to battery assumptions for
ECFB. |
| CECFB | ECFB | GND | 220nF, low ESR ceramic capacitor Note: Voltage rating
for this capacitor is based on short to battery assumptions for
ECFB. |
| CSO1 | SO | GND | 100nF 16V, low ESR ceramic capacitor. Part of Shunt Amplifier output filter. |
| CSO2 | SO | GND | 0.01μF 16V, low ESR ceramic capacitor. Part of Shunt Amplifier output filter. |
| RSO | CSO1 | CSO2 | Typically 0Ω, part of Shunt Amplifier output filter. |
| RGH_HS | GH_HS | MOSFET Gate | Optional 0Ω, can be used for Heater slew rate control. |
| RSH_HS | SH_HS | MOSFET Source | 50Ω-100Ω, ESD protection for Heater short to battery
assumptions. Note: Alternative to
RSH_HS recommendation is an external diode with
appropriate current rating recommended in case of inductive
shorts exceeding the internal diode limit of 1mJ. |