SLVSL52 September 2026 XTR100
ADVMIX
XTR100 can be used to build 4mA – 20mA current transmitters as in Figure 7-3. Low IQ LDO is used to drop the loop voltage VLOOP to the transmitter supply level VCC. low voltage DAC like AFE88101 is used to generate the input for the XTR100.