SLVSNG2 August 2026 DRV8378-Q1
PRODUCTION DATA
In case of 100% duty cycle applied on PWM input, there is no edge available to turn high-side FET back on. To overcome this problem, DRV8378-Q1 has built in internal PWM clock which is used to turn high-side FET back on once it is disabled after exceeding ILIMIT threshold. In SPI variant DRV8378-Q1, this internal PWM clock can be configured to either 10kHz or 20kHz or 40kHz through PWM_100_DUTY_SEL. In H/W variant DRV8378-Q1 PWM internal clock is set to 20kHz. The image below shows operation with 100% duty cycle.