SLVSNG2 August 2026 DRV8378-Q1
PRODUCTION DATA
After a OCP event in this mode, all the FETs are disabled and the nFAULT pin is driven low. The nFAULT, OCP, and corresponding FET's OCP bits are latched high in the SPI registers. Normal operation starts again automatically (driver operation and the nFAULT pin is released) after the tRETRY time elapses. After the tRETRY time elapses, the nFAULT, OCP, and corresponding FET's OCP bits stay latched until a clear faults command is issued either through the CLR_FLT bit or an nSLEEP reset pulse (tRST).
Figure 7-24 Overcurrent Protection - Automatic Retry Mode