SLVSNG2 August 2026 DRV8378-Q1
PRODUCTION DATA
A 5V linear regulator is integrated into the family of devices and is available for use by external circuitry. The GVDD regulator is used for powering up the internal digital circuitry of the device and additionally, this regulator can also provide the supply voltage for a low-power MCU or other circuitry supporting low current (up to 30mA). The output of the GVDD regulator must be bypassed near the GVDD pin with a X5R or X7R, 1-µF, 10V ceramic capacitor routed directly back to the adjacent AGND ground pin.
Use below equation to calculate the power dissipated in the device by the GVDD linear regulator with VM as supply.
For example, at a VVM of 24V, drawing 20mA out of GVDD results in an additional power dissipation as shown in Equation 2.