SLVSNG2 August   2026 DRV8378-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings AUTO
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 SPI Timing Requirements
    7. 6.7 SPI Mode Timings
  8. 7 Detailed Description
    1. 7.1  Overview
    2. 7.2  Functional Block Diagram
    3. 7.3  Feature Description
      1. 7.3.1 Output Stage
      2. 7.3.2 Device Interface Modes
        1. 7.3.2.1 Serial Peripheral Interface (SPI)
        2. 7.3.2.2 Hardware Interface
      3. 7.3.3 Control Modes
        1. 7.3.3.1 3x PWM Mode (PWM_MODE = 10b or 11b or MODE_SR Pin is Connected to GVDD with RMODE or to GVDD)
        2. 7.3.3.2 6x PWM Mode (PWM_MODE = 00b or 01b or MODE_SR Pin Tied to AGND or in Hi-Z)
        3. 7.3.3.3 DRV8378G Control mode with External GVDD
      4. 7.3.4 GVDD Linear Voltage Regulator
      5. 7.3.5 Charge Pump
    4. 7.4  Slew Rate Control
    5. 7.5  Cross Conduction (Dead Time)
    6. 7.6  Propagation Delay
    7. 7.7  Pin Diagrams
      1. 7.7.1 Logic Level Input Pin (Internal Pulldown)
      2. 7.7.2 Logic Level Input Pin (Internal Pullup)
      3. 7.7.3 Open Drain Pin
      4. 7.7.4 Push Pull Pin
    8. 7.8  Current Sense Amplifiers
      1. 7.8.1 Current Sense Amplifier Operation (29-pin variant)
    9. 7.9  Active Demagnetization
      1. 7.9.1 Automatic Synchronous Rectification Mode (ASR Mode)
        1. 7.9.1.1 Automatic Synchronous Rectification in Commutation
        2. 7.9.1.2 Automatic Synchronous Rectification in PWM Mode
      2. 7.9.2 Automatic Asynchronous Rectification Mode (AAR Mode)
    10. 7.10 Cycle-by-Cycle Current Limit
      1. 7.10.1 Cycle by Cycle Current Limit with 100% Duty Cycle Input
    11. 7.11 Protections
      1. 7.11.1 Overcurrent Protection (OCP)
        1. 7.11.1.1 OCP Latched Shutdown (OCP_MODE = 00b)
        2. 7.11.1.2 OCP Automatic Retry (OCP_MODE = 01b)
        3. 7.11.1.3 OCP Disabled (OCP_MODE = 11b)
        4. 7.11.1.4 OCP Report Only (OCP_MODE = 10b)
      2. 7.11.2 VM Supply Undervoltage Lockout (RESET)
      3. 7.11.3 GVDD Undervoltage Lockout (GVDD_UV)
      4. 7.11.4 VCP Charge Pump Undervoltage Lockout (CPUV)
      5. 7.11.5 Over Voltage Protections (OV)
      6. 7.11.6 Thermal Warning (OTW)
      7. 7.11.7 Thermal Shutdown (OTS)
    12. 7.12 Device Functional Modes
      1. 7.12.1 Functional Modes
        1. 7.12.1.1 Sleep Mode
        2. 7.12.1.2 Operating Mode
        3. 7.12.1.3 Fault Reset (CLR_FLT or nSLEEP Reset Pulse)
      2. 7.12.2 DRVOFF functionality
    13. 7.13 SPI Communication
      1. 7.13.1 Programming
        1. 7.13.1.1 SPI Format
  9. 8 Register Map
    1. 8.1 CONTROL Registers
    2. 8.2 STATUS Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Power Supply Recommendations
      1. 9.2.1 Bulk Capacitance
    3. 9.3 Layout
      1. 9.3.1 Layout Guidelines
      2. 9.3.2 Layout Example
      3. 9.3.3 Thermal Considerations
        1. 9.3.3.1 Power Dissipation
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1.     PACKAGE OPTION ADDENDUM
    2. 11.1 Tape and Reel Information

Features

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ 125°C
  • Three-phase BLDC motor driver
  • 4.5V to 65V operating voltage (70V abs max)
  • High output current capability: 16A Peak
  • Low MOSFET on-state resistance
    • 58mΩ RDS(ON) (HS + LS) at TA = 25°C
  • Advanced MOSFET switching technique to reduce switching loss with 1.1V/ns @24V slew rate and negligible reverse recovery loss
  • Ultra-low dead time < 100ns and propagation delay < 100ns, to minimize current distortion in motor drives enabling lower audible noise and improved control accuracy
  • Low power sleep mode
    • 3.6µA at VVM = 48V, TA = 25°C
  • Multiple control interface options
    • 6x PWM control interface
    • 3x PWM control interface
  • Does not require external current sense resistors, built-in current sensing with ±3% accuracy at TA = 25°C
  • Integrated charge pump supporting 100% duty cycle
  • Active demagnetization and automatic synchronous rectification to reduce power losses
  • Ultra-small package option of 5x7mm
  • Built-in 5V (5%), 30mA LDO regulator (GVDD), for internal predrivers and external load
  • Flexible device configuration options
    • DRV8378S: 5MHz 16bit SPI for device configuration and fault status, with internal GVDD regulator
    • DRV8378H: Hardware pin based configuration, with internal GVDD regulator
  • Supports 1.8V, 3.3V, and 5V logic inputs
  • Integrated protection features
    • Supply under voltage lockout (UVLO)
    • Charge pump under voltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indication pin (nFAULT)