SLVT251
July
2026
-
1
-
Description
-
Resources
-
Features
-
Applications
-
6
-
1System Description
- 1.1
Key System Specifications
-
2System Overview
- 2.1
Block Diagram
- 2.2
Design Considerations
- 2.2.1
High-Voltage Stackable Architecture
- 2.2.2
Electrochemical Impedance Spectroscopy (EIS) Subsystem
- 2.2.3
EIS Synchronization Requirement
- 2.2.4
PWM Input as Crystal of the First
BQ79826Z-Q1
- 2.2.5
Temperature Sensing and Multiplexer Network
- 2.2.6
Cell Balancing Circuit and Operation
- 2.2.7
MCU and System Control Architecture
- 2.2.8
Protection and On-Board Diagnostics
- 2.3
Highlighted Products
- 2.3.1
BQ79826Z-Q1
- 2.3.2
TMUX1308
- 2.3.3
TMP61
- 2.3.4
SN74LXC1T14
-
3Hardware, Software, Testing Requirements, and Test Results
- 3.1
Hardware Requirements
- 3.2
Software
- 3.3
Test Setup
- 3.4
Pack Test Results
- 3.4.1
Cell Voltage Reliability Test
- 3.4.2
EIS Measurement Repeatability
- 3.4.3
Pack EIS Measurement Nyquist Plot
- 3.4.4
Current Consumption per BQ79826Z-Q1
-
4Design and Documentation Support
- 4.1
Design Files
- 4.1.1
Schematics
- 4.1.2
BOM
- 4.1.3
PCB Layout Recommendations
- 4.2
Tools and Software
- 4.2.1
Tools
- 4.3
Documentation Support
- 4.4
Support Resources
-
Trademarks
-
5About the Author
1.1 Key System Specifications
General System Features
- Supports up to 1500V stackable ESS, 52S per BMU board,
expandable to 104S battery pack
- Cell voltage accuracy: ±1.7mV across
–40°C to 125°C without factory calibration
- Full cell-to-temperature coverage via TMUX1308 analog
multiplexer expansion
- Ultra-low power modes: 5µA shutdown,
20µA sleep, 3mA typical operating current
- Robust isolated daisy-chain with ring network support for
multi-board stacking
- Full protection: OVP, UVP, OTP, UTP, open-wire, communication
fault diagnosis
EIS Exclusive Features
- EIS frequency range: 0.01Hz to 3.5kHz
for full battery characteristic analysis
- Reuse active balancing circuit as EIS excitation source, max 5A
excitation current
- Impedance precision: magnitude deviation <2%, phase
deviation <1° full temperature range
- Time-sharing multiplexing of EIS scanning and APB balancing
without mutual interference
- Enables thermal runaway early detection, high-precision
SoC/SoH, lithium plating monitoring