SLVT251 July 2026
The BMU is placed in temperature chamber; cell interface connects battery, temperature ports connect thermistors, power and communication connect test instruments. Calibrate equipment parameters, configure BMU protection threshold and working mode, then test in sequence of voltage accuracy, EIS and power consumption.
Figure 3-1 is a high-integrity test bench built around BQ79826 AFE devices, designed to validate a 52-series stackable battery management system (BMS) with integrated electrochemical impedance spectroscopy (EIS).
The system uses multiple cascaded BQ79826 ICs to simultaneously monitor cell voltage, temperature, and impedance across the full battery pack. The system features an isolated power architecture, including a flyback DC/DC converter, that generates 18V and 3.3V rails from a 16.5V input to power the AFE chain and the F28P55 C2000™ MCU.
Communication between the high-voltage BQ79826 domain and the low-voltage MCU is isolated using ISO7840/ISO7841 digital isolators, supporting SPI and I2S signals safely across the barrier. A logic analyzer interface is included to capture and verify the integrity of these digital communication links during debug.
The test bench also incorporates a dedicated EIS signal path, with the MCU generating a 8MHz PWM stimulus that is injected into the battery via the BQ79826's EIS interface. A precision 20mΩ shunt resistor measures the resulting response current for impedance calculation.
An external 220Ω resistor is used as a pre-charge resistor, controlled by a relay to limit inrush current during system power-up and protect the downstream load circuits. The board employs a split ground plane design, with separate Power GND and Signal GND planes, to minimize noise and improve measurement accuracy in the high-voltage environment.
This comprehensive setup supports all validation steps, from cell voltage reliability tests in a temperature chamber to full EIS sweeps, making this setup a complete platform for verifying BMS functionality and performance under real-world conditions.