SLVT251 July 2026
This reference design is a full cell temperature sensing and high cell-voltage accuracy Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack (52s and 104s). The design monitors each cell voltage, cell temperature, impedance, while supporting integrated electrochemical impedance spectroscopy (EIS) and robust daisy-chain communication. This design supports up to 1500V stackable energy storage systems. These features make this reference design applicable for high-capacity battery pack applications.