Set the power supply current limit to 10A. Set
the power supply to approximately 12V. Turn off
the power supply. Connect the positive output of
the power supply to J1 and the negative output to
J2.
Connect the load to J3 for the positive
connection and connect the load J4 for the negative connection.
Turn on the power supply.
Set the JP2 jumper across EN and ON. Enable the
IC with the GUI. The default output voltage is
5V.
Set the output voltage to the target
value on the GUI user interface page.
Slowly increase the load while monitoring the
output voltage between J3 and J4. The output
voltage must remain in regulation when the load
current is lower than 5A.
Slowly sweep the input voltage from 5.5V to 20V.
The output voltage must remain in regulation when
the load current is lower than the maximum load
current specified in Table 1-2.
Turn off the load and power supply. Then,
turn on the load to discharge the output capacitors.