SLVUD43
February 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Modification
2.2
Connector, Test Point, and Jumper Descriptions
2.2.1
Connector and Test Point Descriptions
2.2.2
Jumper Configuration
2.2.2.1
JP2 (ENABLE)
2.2.2.2
JP5 and JP1 (External Feedback and Internal Feedback Selection)
2.3
Test Procedure
3
Software
3.1
Software User Interface
3.1.1
Install USB2ANY Explorer
3.1.2
GUI Installation
3.1.3
Interface Hardware Setup
3.1.4
User Interface Operation
3.1.5
Register Map Screen
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layouts
4.3
Bill of Materials
5
Additional Information
Trademarks
Features
Wide input and output voltage range
Programmable power supply (PPS) support
I
2
C interface
Programmable output voltage from 0.8V to 22V with 10mV step
Programmable output current limit up to 6.35A with 50mA step
Forced discharge function
User flexibilities in optimizing loop compensation
Programmable PFM and FPWM mode at light load
Optional programmable spread spectrum
Adjustable output voltage compensation for voltage droop over the cable
Rich protection features
Small solution-size