SLVUD43 February 2025
Connect the USB2ANY adapter to your PC using the supplied USB cable. Connect the TPS55285EVM connector JP4 to the USB2ANY adapter using the supplied 10-pin ribbon cable. The connectors on the ribbon cable are keyed to prevent incorrect installation.
Figure 3-1 shows a quick connection overview.
Figure 3-1 Quick Connection Overview