SLVUD43 February   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Modification
    2. 2.2 Connector, Test Point, and Jumper Descriptions
      1. 2.2.1 Connector and Test Point Descriptions
      2. 2.2.2 Jumper Configuration
        1. 2.2.2.1 JP2 (ENABLE)
        2. 2.2.2.2 JP5 and JP1 (External Feedback and Internal Feedback Selection)
    3. 2.3 Test Procedure
  9. 3Software
    1. 3.1 Software User Interface
      1. 3.1.1 Install USB2ANY Explorer
      2. 3.1.2 GUI Installation
      3. 3.1.3 Interface Hardware Setup
      4. 3.1.4 User Interface Operation
      5. 3.1.5 Register Map Screen
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Bill of Materials

Table 4-1 Bill of Materials
DesignatorQtyValueDescriptionPackagePart NumberManufacturer
C3 1 68uF CAP, Polymer Hybrid, 68uF, 50V, +/- 20%, 30ohm, 8x10 SMD 8x10 EEHZA1H680P Panasonic
C4, C5, C18, C19, C20 5 10uF CAP, CERM, 10µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 1206 CGA5L1X7R1H106K160AC TDK
C6, C13, C17 3 1uF CAP, CERM, 1µF, 50V,+/- 20%, X5R, AEC-Q200 Grade 3, 0603 0603 GRT188R61H105ME13D MuRata
C7, C8, C9, C10, C12, C15, C16 7 0.1uF CAP, CERM, 0.1uF, 50V, +/- 20%, X7R, 0402 0402 GRM155R71H104ME14D MuRata
C11 1 4.7uF CAP, CERM, 4.7µF, 16V,+/- 10%, X5R, AEC-Q200 Grade 3, 0603 0603 GRT188R61C475KE13D MuRata
C14 1 100uF CAP, AL, 100uF, 35V, AEC-Q200 Grade 2, SMD D6.3xL5.8mm EEHZK1V101XP Panasonic
C21 1 100pF CAP, CERM, 100pF, 50V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 0402 CGA2B2C0G1H101J050BA TDK
C22 1 4700pF CAP, CERM, 4700pF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 0402 CGA2B2X7R1H472K050BA TDK
C23 1 0.1uF CAP, CERM, 0.1uF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 0402 CGA2B3X7R1H104K050BB TDK
FID1, FID4, FID5, FID6 4 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
J1, J2, J3, J4 4 Standard Banana Jack, Uninsulated, 6.73mm Standard Banana Jack, Uninsulated, 6.73mm 575-6 Keystone
JP1 1 Header, 2.54mm, 2x1, Gold, TH Header, 2.54mm, 2x1, TH 61300211121 Wurth Elektronik
JP2, JP3, JP5, JP6 4 Header, 2.54mm, 3x1, Gold, TH Header, 2.54mm, 3x1, TH 61300311121 Wurth Elektronik
JP4 1 Header (shrouded), 100mil, 5x2, Gold, TH 5x2 Shrouded header 5103308-1 TE Connectivity
L1 1 4.7uH Inductor, Shielded, Composite, 4.7uH, 13.6A, 0.01ohm, SMD 7.2x7x7.5mm XAL7070-472MEB Coilcraft
R3 1 147k RES, 147k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402147KFKED Vishay-Dale
R4 1 49.9 RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040249R9FKED Vishay-Dale
R5 1 0 RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04020000Z0ED Vishay-Dale
R6 1 43.2k RES, 43.2k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040243K2FKED Vishay-Dale
R7 1 27.4k RES, 27.4k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040227K4FKED Vishay-Dale
R9, R12 2 102k RES, 102k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402102KFKED Vishay-Dale
R10, R11 2 2.20k RES, 2.20k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04022K20FKED Vishay-Dale
R13 1 11.3k RES, 11.3k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040211K3FKED Vishay-Dale
SH-JP1, SH-JP2, SH-JP3 3 Shunt, 100mil, Gold plated, Black Shunt 2 pos. 100 mil 881545-2 TE Connectivity
TP1, TP2, TP3, TP4, TP5, TP6, TP7 7 Test Point, Miniature, Orange, TH Orange Miniature Testpoint 5003 Keystone Electronics
U1 1 TPS55285VALR WQFN-HR15 TPS55285VALR Texas Instruments
C1, C2 0 2200pF CAP, CERM, 2200pF, 250V, +/- 10%, X7R, 0805 0805 GRM21AR72E222KW01D MuRata
C24 0 330pF CAP, CERM, 330pF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 0402 CGA2B2X7R1H331K050BA TDK
FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
R1, R2 0 2.2 RES, 2.20, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 1206 ERJ-8RQF2R2V Panasonic
R8 0 3.00k RES, 3.00k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04023K00FKED Vishay-Dale
R14 0 2.20k RES, 2.20 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04022K20FKED Vishay-Dale