SLVUD43 February 2025
The JP5 jumper is for the external feedback or the internal feedback selection. By default, this jumper is set to the FB_INT position. Place this jumper in the FB_EXT position for the external output voltage feedback.
The JP1 jumper is for the external feedback connection. Place a jumper across JP1 when using external feedback. Leave JP1 open when using internal feedback.
When using external output voltage feedback, the output voltage is determined by Equation 1:
TI recommends to use 100 kΩ for the up resistor, RFB_UP. The reference voltage, VREF, at the FB/INT pin is programmable from 45 mV to 1.2 V by writing a 11-bit data into registers 00H and 01H.