SLVUD43 February 2025
Table 1-2 provides a summary of the TPS55285 EVM performance specifications. All specifications are given for an ambient temperature of 25°C.
| Parameter | Test Condition | Value | Unit |
|---|---|---|---|
| Input voltage | 2.4–22 | V | |
| Output voltage | 0.8–22 | V | |
| Maximum output current | VIN ≥ 5V, VOUT = 10V | 3 | A |
| VIN ≥ 6V, VOUT = 12V | |||
| VIN ≥ 12V, VOUT = 20V | |||
| Default switching frequency | 400 | kHz |