SLVUD43 February   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Modification
    2. 2.2 Connector, Test Point, and Jumper Descriptions
      1. 2.2.1 Connector and Test Point Descriptions
      2. 2.2.2 Jumper Configuration
        1. 2.2.2.1 JP2 (ENABLE)
        2. 2.2.2.2 JP5 and JP1 (External Feedback and Internal Feedback Selection)
    3. 2.3 Test Procedure
  9. 3Software
    1. 3.1 Software User Interface
      1. 3.1.1 Install USB2ANY Explorer
      2. 3.1.2 GUI Installation
      3. 3.1.3 Interface Hardware Setup
      4. 3.1.4 User Interface Operation
      5. 3.1.5 Register Map Screen
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Introduction

The TPS55285EVM-053 is designed to demonstrate the features and functionality of the TPS55285 device, which is a high-performance, high-efficiency synchronous buck-boost converter with I2C interface. The TPS55285 also verifies safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions. The operation status can be read through the I2C interface to know if SCP/OCP/OVP is triggered.

This user's guide describes the characteristics and operation of the evaluation module TPS55285EVM-053. This document provides instructions on how to use the evaluation module. Throughout this document, the terms of evaluation board, evaluation module, and EVM are synonymous with the TPS55285EVM-053. This document also includes a schematic, reference printed circuit board (PCB) layout, and a complete bill of materials (BOM).

CAUTION:
TPS55285EVM Hot surface! Contact can cause burns. Do not touch!