SLVUDB5A June 2025 – November 2025
Power supplies: One adjustable power supply with a 0V to 80V output and a 0A to 15A output current limit.
Meters: Two digital multimeters (DMM).
Oscilloscope: A DPO2024 or equivalent, three 10× voltage probes, and a DC current probe rated to 30A.
Loads: One resistive load or equivalent which can tolerate up to 10A DC load at 80V.