Follow the instructions to perform the
undervoltage protection test:
- Set the input supply voltage VIN2 to 54V and current limit to
10A.
- Apply the supply between VIN2 (Connector J13) and PGND
(Connector J11) and enable the power supply.
- Apply a load of 5A between VOUT2
(connector J14) and PGND (connector J12).
- Turn off the supply. Observe the waveforms using an
oscilloscope.