Follow the instructions to perform the
power-up into short test:
- Set the input supply voltage VIN to 54V and current limit to
5A. Keep the power supply OFF.
- Connect the supply between VIN2 (connector J13) and PGND
(connector J11).
- Short the output of the EVM to ground. For example, short VOU2
(connector J14) to PGND (connector J12) through a cable.
- Turn ON the power supply.