Use the following instructions to
perform the overvoltage protection test:
- Set the input supply voltage VIN to 54V and current limit to
10A. Apply the supply between VIN2 (connector J13) and PGND (connector J11) and
enable the power supply.
- Apply a load of 5A between VOUT2
(connector J14) and PGND (connector J12).
- Increase the input supply VIN2 from 54V to 65V. Observe the
waveforms using an oscilloscope.