The TPS1686-87EVM eFuse evaluation
board allows for reference circuit evaluation of the Texas Instruments TPS1686
eFuse. The TPS1686 device is a 9V to 80V and 10A (RMS) eFuse with accurate and fast
current monitoring capabilities. Features of the TPS1686 eFuse include:
- Integrated FET
- Ultra-low ON resistance: 16mΩ
- Adjustable and robust over-current and short-circuit protections
- Precise load current monitoring
- Fast and adjustable undervoltage and overvoltage protections
- Adjustable output slew rate control for inrush current protection
- Built-in over-temperature protection to verity the FET safe operating area
(SOA)
- Adjustable over-current transient blanking timer that supports load
transients
- Integrated FET health monitoring and reporting
- Analog die temperature monitor output
- Dedicated fault and power-good indication pins
This EVM user’s guide describes the
evaluation module (EVM) for the TPS1686 eFuse.
CAUTION: Hot surface. Contact
can cause burns. Do not touch.