SLVUDB9 July 2025
The ADC3xRF72EVM is an evaluation module (EVM) designed to evaluate the ADC34RF7x family of highspeed ADCs. The ADC3xRF72EVM is populated with an ADC3xRF72. The ADC3xRF72 is a 16-bit ADC, quad channel ADC with an JESD interface, and can operate at samples rates up to 1.5 GSPS. The ADC3xRF72EVM allows for evaluation of all device speed grades, and number of channels.