SLVUDB9 July   2025 ADC34RF72

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware and Software Setup
    1. 2.1  Board Overview
    2. 2.2  Required Equipment
    3. 2.3  Required Software Installation
    4. 2.4  Required TI Software to Install
    5. 2.5  3rd Party Software to Install
    6. 2.6  Software Environment Setup
    7. 2.7  Hardware Setup and Connections
    8. 2.8  ADC3xRF72 EVM Connections
    9. 2.9  TSW14J58 Data Capture Card Connections
    10. 2.10 Debug LEDs
    11. 2.11 EVM Jumpers and Switches
  9. 3ADC3xRF72 EVM Configuration and Programming
    1. 3.1  ADC EVM Quick Start
    2. 3.2  Power on all Boards and Signal Generators
    3. 3.3  Launch GSPS FPGA Server
    4. 3.4  Launch High-Speed Data Converter Professional (HSDC Pro) SW
    5. 3.5  Programming the ADC
    6. 3.6  Quick Start Mode
    7. 3.7  System Level Configuration Mode
    8. 3.8  Advanced Mode
    9. 3.9  Runtime Configuration
    10. 3.10 Exporting ADC3xRF72 Configuration and Python API usage
    11. 3.11 Further GUI Help
  10. 4Troubleshooting and FAQ
  11. 5Important Signal Routing
    1. 5.1 ADC Device Clock Routing
    2. 5.2 Board Modifications
      1. 5.2.1 ADC3xRF72 Analog Inputs
  12. 6Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  13. 7Additional Information
    1. 7.1 Trademarks
  14. 8References

Exporting ADC3xRF72 Configuration and Python API usage

To transfer the ADC's desired configuration from the GUI to a users application there is a feature that allows for exporting a configuration file for the ADC's desired mode of operation. To export the configuration, navigate to the "ADC Summary tab" of the GUI. Once here there is a button labeled "Export ADC System Parameters" click this button and select a valid location to save this file. Once this is done you can access the Python API files which are included in the install of the ADC3xRF72EVM GUI. Using these files, you are able to replicate the exact programming sequence performed by the GUI. For additional help with the API ,see the documentation included in the API release folder. In GUI install path Documents\Texas Instruments\ADC3xRF7xEVM\\{GUI Version}\adc3xrf7x_customer_handoff\docs.

ADC34RF72 Include Picture of EVM GUI
                    Showing Export Process Figure 3-12 Include Picture of EVM GUI Showing Export Process