SLVUDB9 July   2025 ADC34RF72

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware and Software Setup
    1. 2.1  Board Overview
    2. 2.2  Required Equipment
    3. 2.3  Required Software Installation
    4. 2.4  Required TI Software to Install
    5. 2.5  3rd Party Software to Install
    6. 2.6  Software Environment Setup
    7. 2.7  Hardware Setup and Connections
    8. 2.8  ADC3xRF72 EVM Connections
    9. 2.9  TSW14J58 Data Capture Card Connections
    10. 2.10 Debug LEDs
    11. 2.11 EVM Jumpers and Switches
  9. 3ADC3xRF72 EVM Configuration and Programming
    1. 3.1  ADC EVM Quick Start
    2. 3.2  Power on all Boards and Signal Generators
    3. 3.3  Launch GSPS FPGA Server
    4. 3.4  Launch High-Speed Data Converter Professional (HSDC Pro) SW
    5. 3.5  Programming the ADC
    6. 3.6  Quick Start Mode
    7. 3.7  System Level Configuration Mode
    8. 3.8  Advanced Mode
    9. 3.9  Runtime Configuration
    10. 3.10 Exporting ADC3xRF72 Configuration and Python API usage
    11. 3.11 Further GUI Help
  10. 4Troubleshooting and FAQ
  11. 5Important Signal Routing
    1. 5.1 ADC Device Clock Routing
    2. 5.2 Board Modifications
      1. 5.2.1 ADC3xRF72 Analog Inputs
  12. 6Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  13. 7Additional Information
    1. 7.1 Trademarks
  14. 8References

Runtime Configuration

The GUI also supports a number of runtime configurations and monitoring. These include editing NCO values, real time power monitoring of ADC power rails, SYSREF features.

  • NCO – In this tab, the NCO frequency can be edited and adjusted real time.
  • ADC power – In this tab, the real-time voltage and current can be read back for each individual power rail of the ADC so the exact power can be calculated. The ADC EVM also supports to option to margin each ADC rail to its nominal value using a feedback network of Digital potentiometers to dial in the exact feedback circuit for the power supply.
  • SYSREF - In this tab the ADC SYSREF can be re armed to allow for re-synchronization.