SLVUDB9 July   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware and Software Setup
    1. 2.1  Board Overview
    2. 2.2  Required Equipment
    3. 2.3  Required Software Installation
    4. 2.4  Required TI Software to Install
    5. 2.5  3rd Party Software to Install
    6. 2.6  Software Environment Setup
    7. 2.7  Hardware Setup and Connections
    8. 2.8  ADC3xRF72 EVM Connections
    9. 2.9  TSW14J58 Data Capture Card Connections
    10. 2.10 Debug LEDs
    11. 2.11 EVM Jumpers and Switches
  9. 3ADC3xRF72 EVM Configuration and Programming
    1. 3.1  ADC EVM Quick Start
    2. 3.2  Power on all Boards and Signal Generators
    3. 3.3  Launch GSPS FPGA Server
    4. 3.4  Launch High-Speed Data Converter Professional (HSDC Pro) SW
    5. 3.5  Programming the ADC
    6. 3.6  Quick Start Mode
    7. 3.7  System Level Configuration Mode
    8. 3.8  Advanced Mode
    9. 3.9  Runtime Configuration
    10. 3.10 Exporting ADC3xRF72 Configuration and Python API usage
    11. 3.11 Further GUI Help
  10. 4Troubleshooting and FAQ
  11. 5Important Signal Routing
    1. 5.1 ADC Device Clock Routing
    2. 5.2 Board Modifications
      1. 5.2.1 ADC3xRF72 Analog Inputs
  12. 6Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  13. 7Additional Information
    1. 7.1 Trademarks
  14. 8References

3rd Party Software to Install

In addition to software provided by TI there are some additional software packages required to evaluate the ADC.

  • Vivado 2019.1 64-bit Hardware Server for Windows:
    • This is required for communication with the FPGA to allow for configuration of FPGA capture software.
    • Can be installed from AMD Xilinx website. The SW is license free but an AMD Xilinx Account is required for install.
    • Version 2019.1 is recommend since it is the smallest install size that satisfies the requirements.
    • If the users PC already has a version of Vivado, Vivado Lab tools or equivalent then this step can be skipped.
    • It is necessary to also add Xilinx hardware server to your system path which can be done by following the steps in section Section 2.6.
  • FT_Prog FTDI Software:
    • This is an optional piece of software but is useful for checking USB handle name is correct and serial number is valid
    • Can be installed from the FTDI website https://ftdichip.com/utilities/