SLVUDJ7 November 2025
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1 | 1 | 10uF | WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X5R, 10µF, 6.3VDC | 603 | 885012106006 | Wurth Elektronik |
| C2 | 1 | 0.1uF | CAP, CERM, 0.1uF, 10V,+/- 10%, X7R, 0603 | 603 | 885012206020 | Wurth Elektronik |
| C3 | 1 | 470nF | WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0805, X7R Class II, 470nF, 100VDC | 805 | 885012207130 | Wurth Elektronik |
| C4 | 1 | 1uF | WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X5R, 1µF, 6.3VDC | 603 | 885012106003 | Wurth Elektronik |
| C5 | 1 | 10µF | 10µF ±20% 25V Ceramic Capacitor X5R 0603 (1608 Metric) | 603 | 885012106031 | Wurth |
| C6 | 1 | 10uF | CAP, CERM, 10uF, 100V, +/- 20%, X7R, 2220 | 2220 | 22201C106MAT2A | AVX |
| C7, C16, C37, C38, C40, C41 | 6 | 100nF | 0.1µF ±10% 100V Ceramic Capacitor X7R 0603 (1608 Metric) | 603 | 885012206120 | Wurth Electronics |
| C8, C9, C10 | 3 | 1uF | WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X5R, 1µF, 25VDC | 603 | 885012106022 | Wurth Elektronik |
| C11 | 1 | 1000pF | CAP, CERM, 1000pF, 16V, +/- 10%, X7R, 0603 | 603 | 885012206034 | Wurth Elektronik |
| C18, C20, C44 | 3 | 4.7uF | CAP, CERM, 4.7uF, 100V, +/- 10%, X7S, 1210 | 1210 | GRM32DC72A475KE01L | MuRata |
| C21, C22, C23 | 3 | 0.01uF | WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0805, X7R, 10nF, 100VDC | 805 | 885012207122 | Wurth Elektronik |
| C33 | 1 | 10uF | WCAP-ASLI Aluminum Electrolytic Capacitor, V-Chip, D6.3x H7.7mm, 10uF, 80V | D6.3x H7.7mm | 865081745005 | Wurth Elektronik |
| C34, C35 | 2 | 390uF | CAP, AL, 390uF, 100V, +/- 20%, 0.026ohm, TH | D12.5xL35mm | EKYB101ELL391MK35S | Chemi-Con |
| C36 | 1 | 100pF | WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X7R, 100pF, 10VDC | 603 | 885012206003 | Wurth Elektronik |
| C39 | 1 | 4.7uF | CAP, CERM, 4.7uF, 10V, +/- 20%, X7R, 0603 | 603 | GRM188Z71A475ME15D | MuRata |
| C42 | 1 | 1uF | CAP, CERM, 1uF, 50V, +/- 10%, X7R, 0805 | 805 | 885012207103 | Wurth Elektronik |
| D1, D3 | 2 | Bright Green | LED, Bright Green, SMD | LED_0805 | 150080VS75000 | Wurth Elektronik |
| D2 | 1 | Red | LED, Red, SMD | LED_0805 | 150080RS75000 | Wurth Elektronik |
| D4 | 1 | 40V | Diode, Schottky, 40V, 0.75A, AEC-Q101, SOD-323 | SOD-323 | BAT165E6327HTSA1 | Infineon Technologies |
| D11, D12 | 2 | Red | Red 625nm LED Indication - Discrete 2V 0603 (1608 Metric) | 603 | 150060RS75003 | Wurth Electronics |
| H1, H2, H3, H4 | 4 | Standoff, Hex, 1"L #4-40 Nylon | Standoff | 1902E | Keystone | |
| H5, H6, H7, H8 | 4 | Machine Screw, Round, #4-40x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| J1, J2, J3 | 3 | Header, 2.54mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
| J4 | 1 | Header, 100mil, 14x1, Gold, TH | 14x1 Header | TSW-114-07G-S | Samtec | |
| J5 | 1 | Header, 2.54mm, 4x1, Gold, TH | Header, 2.54mm, 4x1, TH | 61300411121 | Wurth Elektronik | |
| J6 | 1 | Receptacle, USB 2.0, Micro B, 5 Position, R/A, SMT | Receptacle, USB 2.0, Micro B, 5 Pos, 0.65mm Pitch, R/A, SMT | 1051640001 | Molex | |
| J7, J8, J12, J14 | 4 | Header, 2.54mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 61300311121 | Wurth Elektronik | |
| J9 | 1 | Header, 100mil, 16x2, Gold, TH | 16x2 Header | TSW-116-07G-D | Samtec | |
| J10 | 1 | 2 Position Wire to Board Terminal Block Horizontal with Board 0.375" (9.53mm) Through Hole | CONN_TERM_BLK2 | 691250910002 | Wurth Electronics | |
| J11 | 1 | 3 Position Wire to Board Terminal Block Horizontal with Board 0.375" (9.53mm) Through Hole | CONN_TERM_BLK3 | 691250910003 | Wurth Electronics | |
| J13 | 1 | Header, 2.54mm, 4x2, Gold, TH | Header, 2.54mm, 4x2, TH | TSW-104-08L-D | Samtec | |
| L1 | 1 | 110ohm | Ferrite Bead, 110ohm @ 100MHz, 4.1A, 0603 | 603 | 74279228111 | Wurth Elektronik |
| LBL1 | 1 | PCB Label 0.650x 0.200 inch | THT-14-423-10 | Brady | ||
| Q1, Q2, Q3, Q4, Q5, Q6 | 6 | MOSFET 60V, N channel NexFET power MOSFET, single D2PAK, 1.6 mOhm 3-DDPAK/TO-263 -55 to 175 | DDPAK | CSD18536KTTT | Texas Instruments | |
| R1, R2, R21, R23 | 4 | 10.0k | RES, 10.0k, 0.05%, 0.1W, AEC-Q200 Grade 0, 0603 | 603 | ERA-3ARW103V | Panasonic |
| R3, R11, R12, R43, R45, R49 | 6 | 0 | RES, 0, 5%, 0.1W, AEC-Q200 Grade 0, 0603 | 603 | ERJ-3GEY0R00V | Panasonic |
| R4 | 1 | 47k | RES, 47k, 5%, 0.1W, 0603 | 603 | RC0603JR-0747KL | Yageo |
| R5, R6 | 2 | 470 | RES, 470, 5%, 0.1W, 0603 | 603 | RC0603JR-07470RL | Yageo |
| R7, R8, R9, R10, R16, R17, R19 | 7 | 5.1k | RES, 5.1k, 5%, 0.1W, AEC-Q200 Grade 0, 0603 | 603 | CRCW06035K10JNEA | Vishay-Dale |
| R13, R14 | 2 | 820 | RES, 820, 5%, 0.1W, 0603 | 603 | RC0603JR-07820RL | Yageo |
| R15 | 1 | 2.00k | RES, 2.00k, 0.1%, 0.1W, 0603 | 603 | RG1608P-202B-T5 | Susumu Co Ltd |
| R18 | 1 | 100k | RES, 100k, 0.1%, 0.1W, 0603 | 603 | RT0603BRD07100KL | Yageo America |
| R28, R29, R30, R34, R35, R36 | 6 | 10 | RES, 10, 5%, 0.1W, AEC-Q200 Grade 0, 0603 | 603 | CRCW060310R0JNEA | Vishay-Dale |
| R44 | 1 | 5m | 5 mOhms ±1% 7W Chip Resistor Nonstandard Automotive AEC-Q200, Current Sense, Moisture Resistant, Pulse Withstanding Metal Element | 2818 | WSHM28185L000FEA | Vishay |
| R47 | 1 | 25 kohm | Trimmer Potentiometer, 25kohm, 0.5W, TH | 9.53x8.89mm | 3352T-1-253LF | Bourns |
| R54 | 1 | 47 | RES, 47.0, 0.1%, 0.1W, 0603 | 603 | RT0603BRD0747RL | Yageo America |
| S2, S4 | 2 | SWITCH TOGGLE SPDT 0.4VA 28V | 6.8x23.1x8.8mm | B12AP | NKK Switches | |
| S5 | 1 | Switch, Tactile, SPST, 12V, SMD | SMD, 6x3.9mm | 434121025816 | Wurth Elektronik | |
| SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16, SH-J17, SH-J18, SH-J19, SH-J20, SH-J21, SH-J22, SH-J23 | 23 | 1x2 | Shunt, 2.54mm, Gold, Black | Shunt, 2.54mm, Black | 60900213421 | Wurth Elektronik |
| TP1, TP2, TP5, TP6, TP7, TP10, TP13, TP14, TP40 | 9 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone | |
| TP3, TP4, TP31, TP33, TP50 | 5 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone | |
| TP8, TP12 | 2 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |
| TP9, TP11, TP15, TP16, TP17, TP18, TP19, TP20, TP39 | 9 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
| TP21, TP22, TP23, TP24 | 4 | 1mm Uninsulated Shorting Plug, 10.16mm spacing, TH | Shorting Plug, 10.16mm spacing, TH | D3082-05 | Harwin | |
| TP27, TP28, TP29 | 3 | Test Point, Compact, SMT | Testpoint_Keystone_Compact | 5016 | Keystone | |
| U1 | 1 | Automotive Sensorless Field Oriented Control (FOC) Three-phase BLDC Gate Driver | WQFN32 | MCF8329HSIQRRYRQ1 | Texas Instruments | |
| U2 | 1 | UART Interface IC USB Full Speed to Serial UART IC, Includes Oscillator and EEPROM, SSOP-28 | SSOP28 | FT232RNL-REEL | FTDI | |
| U3 | 1 | 4-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Applications, PW0014A (TSSOP-14) | PW0014A | TXS0104EPWR | Texas Instruments | |
| U4 | 1 | 4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) | DRY0006A | TPD4E004DRYR | Texas Instruments | |
| U5 | 1 | CPU16 MSP430? FRAM Microcontroller IC 16-Bit 24MHz 32KB (32K x 8) FRAM 48-LQFP (7x7) | LQFP48 | MSP430FR2355TPTR | Texas Instruments | |
| Y1 | 1 | Resonator, 4MHz, 39pF, AEC-Q200 Grade 1, SMD | 4.5x1.2x2mm | CSTCR4M00G55B-R0 | MuRata |