SLVUDJ7 November 2025
The MCF8329HSRRYEVM includes a variety of user-selectable jumpers, switches, and resistors on the entirety of the evaluation board to configure settings. Table 2-2 lists a summary all of these configurable settings.
| Designator | Setting Name | Description | Layer | Position | Function |
|---|---|---|---|---|---|
| J8 | 3V3_SEL | Select 3.3V source for MCU power | Top | J8 = 3V3EXT | External |
| J8 = 3V3COM | From FTDI (30mA) | ||||
| J7 | 5V_SEL | Select 5V source for FTDI power | Top | J7 = 5V_EXT | External |
| J7 = 5V_USB | From USB power (500mA) | ||||
| J13 | SPEED_SEL | Selects SPEED input source | Top | J13 = I2C | From S4 switch |
| J13 = EXT | External EXT_SPEED test point | ||||
| J13 = POT | From Potentiometer R47 | ||||
| J13 = INT_PWM | From internal PWM. PWM Duty cycle can be varied by rotating the POT R47 | ||||
| J9 | MSP to MCx Shunt jumper bridge | Connects signals from MCU and user switches to MCF8329HS-Q1 when jumpers are inserted | Top | DRVOFF_SW | DRVOFF |
| NC | NC | ||||
| NC | NC | ||||
| SPEED_WAKE | SPEED/WAKE | ||||
| MSP_SCL | SCL | ||||
| MSP_SDA | SDA | ||||
| NC | NC | ||||
| NC | NC | ||||
| NC | NC | ||||
| NC | NC | ||||
| LVL_AVDD | AVDD | ||||
| MSP_POT | POT | ||||
| LVL_nFAULT | nFAULT | ||||
| LVL_FGOUT | FGOUT | ||||
| NC | NC | ||||
| GND | GND | ||||
| J12 | HALL sensor input | External Hall sensor connection | Top | J12 = HALL_INPUT | Hall sensor input |
| J12 = AVDD | AVDD | ||||
| J12 = GND | GND | ||||
| J14 | POT supply | POT supply selection jumper | Top | J14 = 3V3_MCU | 3V3_MCU is connected to POT |
| J14 = AVDD | AVDD is connected to POT | ||||
| J1 | AVDD LED | Connects AVDD LED to 3.3V pullup | Top | Connected | D1 lights up when AVDD is turned ON |
| J2 | nFAULT LED | Connects nFAULT LED to 3.3V pullup | Top | Connected | D2 Lights up when nFAULT is pulled low |
| J3 | PVDD LED | Connects PVDD LED to 3.3V pullup | Top | Connected | D3 lights up when voltage is applied to PVDD |
| S2 | DRVOFF | Disables gate drivers | Top | Bottom | MCF8329HS-Q1 Disabled |
| Top | MCF8329HS-Q1 Enabled | ||||
| S4 | SPEED/WAKE | Pulls SPEED/WAKE pin High or Low. Used to keep MCF8329HS-Q1 awake and not idle when in I2C speed mode. | Top | Bottom | Pulls Speed/WAKE pin LOW |
| Top | Pulls SPEED/WAKE pin High |