SLVUDJ7 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller
    6. 2.6 LED Lights
    7. 2.7 User Configurable Settings
  9. 3Software
    1. 3.1 Firmware and GUI Application
    2. 3.2 Downloading and Running Motor Studio
    3. 3.3 Downloading Code Composer Studio™ IDE and Importing GUI Firmware
    4. 3.4 Using eZ-FET to Program the Onboard MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

Hardware Connections Overview

Figure 2-2 shows the major blocks of MCF8329HSRRYEVM. The MCF8329HSRRYEVM is designed for an input supply from 4.5V to 60V at 30A maximum. The MCF8329HSRRYEVM includes a power stage with six external N-channel power MOSFETs and supporting passive components including a 5mΩ current sense shunt resistor. For interfacing with the GUI, the MCF8329HSRRYEVM has an onboard FTDI chip and MSP430FR2355.

MCF8329HSRRYEVM MCF8329HSRRYEVM Major Hardware
                    Blocks Figure 2-2 MCF8329HSRRYEVM Major Hardware Blocks