SLVUDJ7 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller
    6. 2.6 LED Lights
    7. 2.7 User Configurable Settings
  9. 3Software
    1. 3.1 Firmware and GUI Application
    2. 3.2 Downloading and Running Motor Studio
    3. 3.3 Downloading Code Composer Studio™ IDE and Importing GUI Firmware
    4. 3.4 Using eZ-FET to Program the Onboard MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

Downloading Code Composer Studio™ IDE and Importing GUI Firmware

  1. Download and extract the Motor Studio firmware to a location on your computer.
  2. Download the latest version of Code Composer Studio IDE to set up a folder in the directory C:\ti.
    1. Accept all agreements, default install instructions, and select Next to proceed through the menus.
    2. In the Selected Components window, make sure to check MSP430 Low-Power MCUs to install the required packages for the MSP430 Launchpad development kits.
  3. After installing, run CCS and select a folder or the default to use as the workspace to store any new projects. The location and naming convention can be changed based on the user's preference. Click the OK button to accept.
  4. In CCS, click on the Project tab and select Import CCS Projects. Click on Browse.
  5. Select the folder created in step 1 by extracting the Motor Studio firmware.
  6. Import the project into your workspace as shown in Figure 3-2.
MCF8329HSRRYEVM MSP430FR2355 Interface Firmware Code in Code
                    Composer Studio™ IDEFigure 3-2 MSP430FR2355 Interface Firmware Code in Code Composer Studio™ IDE