GUI software to simplify the MCx tuning process and performance evaluation
MCU-to-MCx shunt jumper header with removable shunts to disconnect main signals going to the motor driver IC from the MCU
The shunts can be removed if the user desires to control the MCF8329HS-Q1 IC with an external MCU or to use the EVM MCU to control an external MCF8329HS-Q1 IC