SLVUDJ7 November 2025
The MCF8329HSRRYEVM is rated for operation of 60V absolute maximum and currents up to 30A peak. To prevent personal injury, electrical shock hazard, damage to the EVM, or a combination, confirm that the EVM voltage and current specifications are not exceeded.