SLVUDJ7 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller
    6. 2.6 LED Lights
    7. 2.7 User Configurable Settings
  9. 3Software
    1. 3.1 Firmware and GUI Application
    2. 3.2 Downloading and Running Motor Studio
    3. 3.3 Downloading Code Composer Studio™ IDE and Importing GUI Firmware
    4. 3.4 Using eZ-FET to Program the Onboard MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

Connection Details

The specific connections that must be made to the MCF8329HSRRYEVM to spin a 3-phase sensorless brushless-DC motor are shown in Figure 2-3.

Connect a 4.5V to 60V power supply to the PVDD and GND terminals on connector J10.

Connect the three phases of the BLDC motor to the A, B, and C terminals of the screw terminal connector J11 or to the OUTA, OUTB, and OUTC test points.

MCF8329HSRRYEVM Connections from Motor to
                    MCF8329HSRRYEVM Figure 2-3 Connections from Motor to MCF8329HSRRYEVM

Where the micro-USB cable is plugged into the MCF8329HSRRYEVM to provide communication between evaluation module and GUI is shown in Figure 2-4. The USB data and 5V power from the USB is converted, by the FTDI chip, into UART data and 3.3V power which is used to power the MSP430FR2355 microcontroller. The 5V from the USB power is limited to 500mA and the 3.3V from the FTDI chip is limited to 30mA. To supply more current to these power rails, set the 5V_SEL jumper J7 to 5V_EXT and set the 3V3_SEL jumper J8 to 3V3EXT and connect the external supply to the 5V_EXT and 3V3EXT test points.

MCF8329HSRRYEVM Micro-USB Connector and
                    USB-to-UART Interface Figure 2-4 Micro-USB Connector and USB-to-UART Interface