SNAS849A December 2024 – July 2026 LMX2624-SP
PRODUCTION DATA
The output buffer can be muted or unmuted using the MUTE pin. The polarity of this pin is programmable with the OUTx_MUTE_POL bit in SPI mode. When the output is muted, the PLL stays in lock, so this can be used to combine multiple synthesizers for faster lock time. The PLL with the muted output can be accepting programming commands or even locking to a new frequency. As the output is muted, the unwanted signal is greatly attenuated and can be further attenuated with an external RF switch.
MuteA and MuteB pins are provided to Mute RFOUTA and RFOUTB independently. While One output is Muted, other output can be operated normally. MuteA and MuteB support both dedicated pin control and SPI-based configuration. In SPI mode, MuteA and MuteB operation can be set to operate either through register settings or through MuteA and MuteB pins.