SNAS849A December 2024 – July 2026 LMX2624-SP
PRODUCTION DATA
Engineering samples (LMX2624PAP/EM) have the same package, pinout, programming, and typical performance as the flight device 5962R2321001PXE. These devices are tested at room temperature to meet the electrical specifications, but have not received or passed the full space production flow or testing. Engineering samples can be QCI rejects that failed full space production tests, such as radiation or reliability.
For more information about engineering samples, see the Texas Instruments Engineering Evaluation Units versus MIL-PRF-38535 QML Class V Processing brochure.