SNAS849A December 2024 – July 2026 LMX2624-SP
PRODUCTION DATA
This device has several pins for many features and there is a preferred way to treat these pins if not needed. For the input pins, a series resistor is recommend but can be directly shorted.
| Pins | SPI Mode | Pin Mode | Recommended Treatment if NOT Used |
|---|---|---|---|
| CDIV0, CDIV1, CDIV2 | Always used | Always Used | SPI-mode: CDIV0, CDIV1, CDIV2 pins must be GND with 1kΩ resistor.
Pin-mode: CDIV0, CDVI1, CDVI2 pins must have value other than the GND for all pins at a time. Based on the value on these pins, output Divider is set. |
| NDIV0, NDIV1, NDIV2, NDIV3, NDIV4, NDIV5 | Never used | Always Used | GND with 1kΩ |
| CAL | Sometimes Used | Always Used | VCC with 1kΩ |
| SYNC, SysRefReq | Sometimes Used | Never Used | GND with 1kΩ |
| OSCinP,OSCinM | Always Used | Always Used | GND with 50Ω to ground after the AC-coupling capacitor. If one side of complimentary side is used and other side is not, impedance looking out must be similar for both of these pins. |
| SCK, SDI | Always Used | Never Used | GND with 1kΩ |
| CSB | Always Used | Never Used | VCC with 1kΩ |
| RECAL_EN | Sometimes Used | Sometimes Used | Internally pulled to VCC with 200kΩ. When RECAL function is not used, GND with 1kΩ. |
| RFoutAP, RFoutAM, RFoutBP, RFoutBM | Sometimes Used | Sometimes Used | If both of the differential output pins are unused, the pins can be left floating and power down using SPI-mode or Mute the pins using Pin-mode options. If only one side of complimentary output is used, connect the unused pin to GND with 50Ω through AC coupling capacitor. |
| OUTMUX2, OUTMUX1, OUTMUX0 | Never Used | Always used | GND with 1kΩ |
| REF_DBLR_EN | Never used | Some times used | GND with 1kΩ |
| MuteA, MuteB | Sometimes used | Always used | GND with 1kΩ |