SNAS849A December 2024 – July 2026 LMX2624-SP
PRODUCTION DATA
In SYSREF generation mode, the SysRefReq pin is pulled HIGH and stay HIGH to allow continuous SYSREF clock output. To generate SYSREF pulses, a Low-to-High transition is required at the SysRefReq pin.
Device support two types of repeater mode, asynchronous and reclocked. When RPTR_NONSYNC = 1, the SYSREF output passing through the signal without reclocking (asynchronous), whereas when RPTR_NONSYNC =0, the SYSREF output reclocked with VCO. In repeater mode, SYSREF output just echos the signal at SysRefReq pin, and then output to RFoutB. In repeater mode, the mode can be repeat 1, 2, 4, 8, or infinite (continuous) pulses.