SNAS849A December 2024 – July 2026 LMX2624-SP
PRODUCTION DATA
To go below the VCO lower bound of 7500MHz, the channel divider can be used. The channel divider utilizes three stages with a total division ratio equal to the product of the three dividers.. Therefore, not all values are valid.
When the channel divider is used, there are limitations on the values. Table 6-9 shows how these values are implemented.
| EQUIVALENT DIVISION VALUE | FREQUENCY LIMITATION | OutMin (MHz) | OutMax (MHz) | CHDIV[4:0] |
|---|---|---|---|---|
| 2 | None | 3750 | 7500 | 1 |
| 4 | 1875 | 3750 | 2 | |
| 6 | fVCO ≤ 12GHz | 1250 | 2000 | 3 |
| 8 | 937.5 | 1500 | 4 | |
| 12 | 625 | 1000 | 5 | |
| 16 | 468.75 | 750 | 6 | |
| 24 | 312.5 | 500 | 7 | |
| 32 | 234.375 | 375 | 8 | |
| 48 | 156.25 | 250 | 9 | |
| 64 | 117.1875 | 187.5 | 10 | |
| 96 | 78.125 | 125 | 11 | |
| 128 | 58.59375 | 93.75 | 12 | |
| 192 | 39.0625 | 62.5 | 13 | |
| 256 | 29.296875 | 46.875 | 14 | |
| 384 | 19.53125 | 31.25 | 15 | |
| 512 | 14.6484375 | 23.4375 | 16 | |
| 768 | 9.765625 | 15.625 | 17 | |
| 1024 | 7.32421875 | 11.71875 | 18 | |
| 1536 | 4.8828125 | 7.8125 | 19 |
The channel divider is powered up whenever an output (OUTx_MUX) is selected to the channel divider or SysRef, regardless of whether the output is powered down or not. When an output is not used, TI recommends selecting the VCO output to verify that the channel divider is not unnecessarily powered up.
| RFOUTA | RFOUTB | CHANNEL DIVIDER Status |
|---|---|---|
| Channel Divider | Channel Divider | Powered up |
| Channel Divider | VCO | Powered up |
| VCO | Channel Divider | Powered up |
| Doubler | Channel Divider | Powered up |
| VCO | VCO | Powered down |
| VCO | Doubler | Powered down |
| Doubler | VCO | Powered down |
| Doubler | Doubler | Powered down |