SNLA132G October 2011 – November 2020 DS90UB928Q-Q1 , DS90UB941AS-Q1 , DS90UB948-Q1 , DS90UH925Q-Q1 , DS90UH926Q-Q1 , DS90UH940N-Q1
Pattern Generator Frame Time (PGFT), Offset 0x0F in Table 3-4.
This register configures the number of frames to display each pattern when Auto-Scrolling is enabled.
| Bit | Access | Field | Default (bin) | Description |
|---|---|---|---|---|
| 7:0 | RW | PATGEN_FTIME | 00011110 | Frame Time: When Auto-Scrolling is enabled, this field controls the number of frames to display each pattern, in increments of two frames. Valid register values are 1-255, giving a programmable range of the even numbers between 2 and 510, inclusive. |
Pattern Generator Time Slot Configuration (PGTSC), Offset 0X10 in Table 3-4.
This register configures the number of time slots enabled for Auto-Scrolling.
| Bit | Access | Field | Default (bin) | Description |
|---|---|---|---|---|
| 7:4 | Reserved | 0000 | Reserved: Reads return 0, writes are ignored. | |
| 3:0 | RW | PATGEN_TSLOT | 1110 | Time Slots: This field configures the number of enabled time slots for Auto-Scrolling. Valid values are 1-14 (925Q/921/926Q) or 1-16 (All other aforementioned devices). |
Pattern Generator Time Slot Order 1 (PGTSO1), Offset 0X11 in Table 3-4.
This register configures patterns for Time Slots 1 and 2.
| Bit | Access | Field | Default (bin) | Description |
|---|---|---|---|---|
| 7:4 | RW | PATGEN_TS2 | 0010 | Time Slot 2 Pattern: This field configures the pattern enabled in Time Slot 2. Valid values are 1-14 (925Q/921/926Q) or 0-15 (All other aforementioned devices). |
| 3:0 | RW | PATGEN_TS1 | 0001 | Time Slot 1 Pattern: This field configures the pattern enabled in Time Slot 1. Valid values are 1-14 (925Q/921/926Q) or 0-15 (All other aforementioned devices). |
Pattern Generator Time Slot Order 2 (PGTSO2), Offset 0X12 in Table 3-4.
This register configures patterns for Time Slots 3 and 4.
| Bit | Access | Field | Default (bin) | Description |
|---|---|---|---|---|
| 7:4 | RW | PATGEN_TS4 | 0100 | Time Slot 4 Pattern: This field configures the pattern enabled in Time Slot 4. Valid values are 1-14 (925Q/921/926Q) or 0-15 (All other aforementioned devices). |
| 3:0 | RW | PATGEN_TS3 | 0011 | Time Slot 3 Pattern: This field configures the pattern enabled in Time Slot 3. Valid values are 1-14 (925Q/921/926Q) or 0-15 (All other aforementioned devices). |
Pattern Generator Time Slot Order 3 (PGTSO3), Offset 0X13 in Table 3-4.
This register configures patterns for Time Slots 5 and 6.
| Bit | Access | Field | Default (bin) | Description |
|---|---|---|---|---|
| 7:4 | RW | PATGEN_TS6 | 0110 | Time Slot 6 Pattern: This field configures the pattern enabled in Time Slot 6. Valid values are 1-14 (925Q/921/926Q) or 0-15 (All other aforementioned devices). |
| 3:0 | RW | PATGEN_TS5 | 0101 | Time Slot 5 Pattern: This field configures the pattern enabled in Time Slot 5. Valid values are 1-14 (925Q/921/926Q) or 0-15 (All other aforementioned devices). |
Pattern Generator Time Slot Order 4 (PGTSO4), Offset 0X14 in Table 3-4.
This register configures patterns for Time Slots 7 and 8.
| Bit | Access | Field | Default (bin) | Description |
|---|---|---|---|---|
| 7:4 | RW | PATGEN_TS8 | 1000 | Time Slot 8 Pattern: This field configures the pattern enabled in Time Slot 8. Valid values are 1-14 (925Q/921/926Q) or 0-15 (All other aforementioned devices). |
| 3:0 | RW | PATGEN_TS7 | 0111 | Time Slot 7 Pattern: This field configures the pattern enabled in Time Slot 7. Valid values are 1-14 (925Q/921/926Q) or 0-15 (All other aforementioned devices). |
Pattern Generator Time Slot Order 5 (PGTSO5), Offset 0X15 in Table 3-4.
This register configures patterns for Time Slots 9 and 10.
| Bit | Access | Field | Default (bin) | Description |
|---|---|---|---|---|
| 7:4 | RW | PATGEN_TS10 | 1010 | Time Slot 10 Pattern: This field configures the pattern enabled in Time Slot 10. Valid values are 1-14 (925Q/921/926Q) or 0-15 (All other aforementioned devices). |
| 3:0 | RW | PATGEN_TS9 | 1001 | Time Slot 9 Pattern: This field configures the pattern enabled in Time Slot 9. Valid values are 1-14 (925Q/921/926Q) or 0-15 (All other aforementioned devices). |
Pattern Generator Time Slot Order 6 (PGTSO6), Offset 0X16 in Table 3-4.
This register configures patterns for Time Slots 11 and 12.
| Bit | Access | Field | Default (bin) | Description |
|---|---|---|---|---|
| 7:4 | RW | PATGEN_TS12 | 1100 | Time Slot 12 Pattern: This field configures the pattern enabled in Time Slot 12. Valid values are 1-14 (925Q/921/926Q) or 0-15 (All other aforementioned devices). |
| 3:0 | RW | PATGEN_TS11 | 1011 | Time Slot 11 Pattern: This field configures the pattern enabled in Time Slot 11. Valid values are 1-14 (925Q/921/926Q) or 0-15 (All other aforementioned devices). |
Pattern Generator Time Slot Order 7 (PGTSO7), Offset 0X17 in Table 3-4.
This register configures patterns for Time Slots 13 and 14.
| Bit | Access | Field | Default (bin) | Description |
|---|---|---|---|---|
| 7:4 | RW | PATGEN_TS14 | 1110 | Time Slot 14 Pattern: This field configures the pattern enabled in Time Slot 14. Valid values are 1-14 (925Q/921/926Q) or 0-15 (All other aforementioned devices). |
| 3:0 | RW | PATGEN_TS13 | 1101 | Time Slot 13 Pattern: This field configures the pattern enabled in Time Slot 13. Valid values are 1-14 (925Q/921/926Q) or 0-15 (All other aforementioned devices). |
Pattern Generator Time Slot Order 8 (PGTSO8), Offset 0X18 in Table 3-4.
This register configures patterns for Time Slots 15 and 16.
| Bit | Access | Field | Default (bin) | Description |
|---|---|---|---|---|
| 7:4 | RW | PATGEN_TS16 | 0000 | Time Slot 16 Pattern: This field configures the pattern enabled in Time Slot 16. Valid values are 0-15. |
| 3:0 | RW | PATGEN_TS15 | 1111 | Time Slot 15 Pattern: This field configures the pattern enabled in Time Slot 15. Valid values are 0-15. |
Pattern Generator BIST Errors (PGBE, Only Available on DS90Ux948-Q1 and DS90Ux940-Q1/DS90Ux940N-Q1), Offset 0X19 in Table 3-4.
This register is used for reading back error counts from PATGEN BIST (Built in Self Test).
| Bit | Access | Field | Default (bin) | Description |
|---|---|---|---|---|
| 7:0 | R | PATGEN_BIST_ERRS | 00000000 | PATGEN BIST error count - Clear on read |
Pattern Generator Clock Divider M Configuration (PGCDC2, Only Available on DS90Ux941AS-Q1, DS90Ux949-Q1, DS90Ux949A-Q1, DS90Ux929-Q1, and DS90Ux947-Q1), Offset 0X1A in Table 3-4.
This register configures the M divider value for the 941AS/949/949A/929/947 device. Adjusting this value can enable usage of the 800MHz nominal clock instead of the 200MHz nominal clock. When using 800MHz clock PATGEN, it is recommended to force the FPD-Link single/dual mode to prevent the device from falsely detecting the single/dual operational mode. See the DUAL_CTL1 register in the corresponding serializer for settings to force either single or dual FPD-Link.
| Bit | Access | Field | Default (bin) | Description |
|---|---|---|---|---|
| 7:5 | R | RESERVED | 0000 | |
| 4:0 | RW | PATGEN_CDIV_M | 0001 | Clock Divider: This field configures the "M" clock divider for the internally generated pixel clock on the 941AS/949/949A/929/947. If PGCDC2:PGEN_CDIV_M is 1, the internal pixel clock frequency is nominally (200/N) MHz. If PGCDC2:PGEN_CDIV_M is greater than 1, the internal pixel clock frequency is nominally (800*M/N) MHz. |