SNOU210 November   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 Perforations and Connectability
    3. 2.3 Status LEDs and Sub-regulator
    4. 2.4 Remote Sensor
    5. 2.5 Package Swapping
    6. 2.6 Power Supply
    7. 2.7 Programming Header
    8. 2.8 BSL Button
  9. 3Software
    1. 3.1 Software Download
      1. 3.1.1 Live Software on dev.ti.com
      2. 3.1.2 Offline Software
        1. 3.1.2.1 Download From dev.ti.com
    2. 3.2 Home Tab
    3. 3.3 Information Tab
    4. 3.4 Data Tab
    5. 3.5 Registers Tab
    6. 3.6 Collateral Tab
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Status LEDs and Sub-regulator

The green LED D2 illuminates when VDD is supplied. VDD must be supplied for normal operation of the TMP113EVM as VDD is used for device power and communication line pullup voltages. VDD can be supplied via the on-board sub-regulator U7 or external power. See Section 2.6 for more details.

The orange ALERT LED and red T_CRIT LED illuminate when the corresponding ALERT/THERM2 and THERM device pins are asserted (active-low). An overtemperature or undertemperature alarm on local and remote temperatures is triggered when measurements exceed user-programmed limits. Additional thermal limits can be programmed to trigger the THERM flag.

The green LED D6 is the MSP430F5528 status LED. Table 2-1 shows how the different modes of operation are displayed by the LED status.

Table 2-1 Status LED Mode of Operation
D6 LED STATUSMSP430F5528 MODE OF OPERATION
OffEVM is connected to EVM GUI
Blinking in bursts of 4 blinksEVM is plugged into PC, not connected to EVM GUI
Steady blinkingConnected to USB power