SNOU210 November 2024
VDUT supplies power to the TMP411 device and pullup voltage of the communication lines, and must be set between 2.7V to 5.5V for normal operation of the TMP411EVM. The on-board regulator U7 regulates USB power down to 3.3V. The user can also disable the sub-regulator to apply a different supply voltage. To use an external power supply, follow these instructions: