SNOU210 November   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 Perforations and Connectability
    3. 2.3 Status LEDs and Sub-regulator
    4. 2.4 Remote Sensor
    5. 2.5 Package Swapping
    6. 2.6 Power Supply
    7. 2.7 Programming Header
    8. 2.8 BSL Button
  9. 3Software
    1. 3.1 Software Download
      1. 3.1.1 Live Software on dev.ti.com
      2. 3.1.2 Offline Software
        1. 3.1.2.1 Download From dev.ti.com
    2. 3.2 Home Tab
    3. 3.3 Information Tab
    4. 3.4 Data Tab
    5. 3.5 Registers Tab
    6. 3.6 Collateral Tab
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Bill of Materials

Designator Quantity Value Description PackageReference PartNumber Manufacturer
!PCB1 1 Printed Circuit Board SENS137 Any
C1, C8 2 2.2uF CAP, CERM, 2.2 uF, 16 V, +/- 10%, X5R, 0402 402 GRM155R61C225KE11D MuRata
C2, C10 2 10uF CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 603 C1608X5R1A106M080AC TDK
C3, C4 2 10pF CAP, CERM, 10 pF, 16 V,+/- 10%, C0G, 0402 402 C0402C100K4GACTU Kemet
C5, C16, C17, C18 4 0.1uF CAP, CERM, 0.1 uF, 10 V,+/- 10%, X5R, 0402 402 LMK105BJ104KV-F Taiyo Yuden
C9 1 0.1uF CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 402 ATC530L104KT16T AT Ceramics
C11, C12, C13 3 0.47uF CAP, CERM, 0.47 uF, 6.3 V, +/- 10%, X7R, 0402 402 JMK105B7474KVHF Taiyo Yuden
C14 1 1000pF CAP, CERM, 1000 pF, 50 V, +/- 2%, C0G/NP0, 0805 805 08055A102GAT2A AVX
C15 1 2200pF CAP, CERM, 2200 pF, 50 V, +/- 5%, X7R, 0402 402 CL05B222JB5NNNC Samsung Electro-Mechanics
C19, C20 2 0.1uF CAP, CERM, 0.1 uF, 10 V, +/- 10%, X5R, 0201 201 CL03A104KP3NNNC Samsung Electro-Mechanics
D1, D3 2 6.2V Diode, Zener, 6.2 V, 300 mW, SOD-523 SOD-523 BZT52C6V2T-7 Diodes Inc.
D2 1 Blue LED, Blue, SMD 2x1.25mm LTST-C171TBKT Lite-On
D4 1 Orange LED, Orange, SMD LED_0603 LTST-C191KFKT Lite-On
D5 1 Red LED, Red, SMD LED_0603 LTST-C191KRKT Lite-On
D6 1 Green LED, Green, SMD LED_0603 LTST-C191TGKT Lite-On
D7 1 Silicon Schottky Diode, -55 to 85 degC, SOD323, Reel, Green SOT323 BAT60A Infineon
J1 1 Connector, Plug, USB Type A, R/A, Top Mount SMT USB Type A right angle 48037-1000 Molex
L1 1 220 ohm Ferrite Bead, 220 ohm @ 100 MHz, 0.45 A, 0402 402 BLM15AG221SN1D MuRata
Q1 1 40 V Transistor, NPN, 40 V, 0.2 A, SOT-523 SOT-523 MMBT3904T-7-F Diodes Inc.
Q2 1 -40V Bipolar (BJT) Transistor PNP 40 V 200 mA 250MHz 150 mW Surface Mount SOT-523 SOT523 MMBT3906T-7-F Diodes
R1 1 100k RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 402 ERJ-2GEJ104X Panasonic
R2, R19 2 1.0k RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 402 ERJ-2GEJ102X Panasonic
R3, R4 2 22 RES, 22, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 402 ERJ-2GEJ220X Panasonic
R5 1 1.00Meg RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 402 RMCF0402FT1M00 Stackpole Electronics Inc
R6 1 1.50k RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 402 RMCF0402FT1K50 Stackpole Electronics Inc
R7 1 47 RES, 47, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 402 ERJ-2GEJ470X Panasonic
R8, R9 2 4.70k RES, 4.70 k, 1%, 0.1 W, 0402 402 ERJ-2RKF4701X Panasonic
R12 1 110 RES, 110, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 402 ERJ-2RKF1100X Panasonic
R13, R14 2 1.0k RES, 1.0 k, 5%, 0.1 W, 0603 603 RC0603JR-071KL Yageo
R15, R18 2 0 RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 805 CRCW08050000Z0EA Vishay-Dale
R16, R17 2 10.5k RES, 10.5 k, 1%, 0.063 W, 0402 402 RC0402FR-0710K5L Yageo America
R20 1 33.0k RES, 33.0 k, 1%, 0.063 W, 0402 402 RC0402FR-0733KL Yageo America
R21, R22 2 10.0k RES, 10.0 k, 1%, 0.1 W, 0402 402 ERJ-2RKF1002X Panasonic
S1 1 Switch, Slide, SPST, Top Slide, SMT Switch, Single Top Slide, 2.5x8x2.5mm CHS-01TB Copal Electronics
SW1 1 Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD 3.9x2.9mm PTS820 J20M SMTR LFS C&K Components
TP1 1 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint 5010 Keystone Electronics
U1 1 Level-Translating I2C Bus Repeater, DGK0008A (VSSOP-8) DGK0008A TCA9517ADGKR Texas Instruments
U2 1 4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) DRY0006A TPD4E004DRYR Texas Instruments
U3 1 ±1°C Remote and Local Temperature Sensor With N-Factor and Series Resistance Correction SOT-23-8 TMP411ADDFR Texas Instruments
U4 1 Dual Inverter, DCK0006A (SOT-SC70-6) DCK0006A SN74LVC2G04DCKR Texas Instruments
U5, U7 2 Single Output LDO, 200 mA, Fixed 3.3 V Output, 2 to 5.5 V Input, with Low IQ, 5-pin SC70 (DCK), -40 to 125 degC, Green (RoHS & no Sb/Br) DCK0005A TLV70033DCKR Texas Instruments
U6 1 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64) RGC0064B MSP430F5528IRGCR Texas Instruments
Y1 1 Crystal, 24 MHz, SMD 2x1.6mm XRCGB24M000F2P00R0 MuRata
J2 0 Header, 100mil, 3x1, Gold, TH 3x1 Header TSW-103-07-G-S Samtec