SNOU210 November 2024
The TMP411 is a ±1°C accurate remote temperature sensor monitor with a built-in local temperature sensor. The TMP411EVM allows users to evaluate the performance of the TMP411 sensor. The TMP411EVM is designed to be used as is; using the evaluation module GUI. Alternatively, the sensor can be detached to be evaluated in the user's system. For this purpose, there are multiple alternatives to interface with the sensor for best user experience.